1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cam Follower - Miniature Type, Stainless Steel, CFSFV Series

IKO CAM FOLLOWER

Cam Follower - Miniature Type, Stainless Steel, CFSFV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring. These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction. Also, they are designed to have minimal radial internal clearance to increase the loading zone, reducing the effect of shock loads and ensure stable long life.
·Miniature Type.
·Stainless Steel
·CFSFV Series

Part Number
CFS6F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,750.00

IKO CAM FOLLOWER 1 Piece(s) 30 Day(s) 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 12 Product Category Cam Followers Roller Width B(mm) 7
Roller Type Cylindrical Outer Ring Tightening Method With hex socket Cam Follower Stud Screw (Coarse)(mm) M6×1
Cam Follower Type Standard Material Stainless Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted
Basic Load Rating: Dynamic Load(kN) 1.67 Basic Load Rating: Static Load(kN) 1.76 Shape Shield Type

Please check the type/dimensions/specifications of the part CFS6F in the Cam Follower - Miniature Type, Stainless Steel, CFSFV Series series.