1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cam Follower - Thrust Disk Type, with Cage, Sealed Type

Cam Follower - Thrust Disk Type, with Cage, Sealed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This IKO product is provided with a thrust disk made of special synthetic resin excellent in abrasion resistance and heat resistance, so this thrust disk receives an axial load of the outer ring that is caused by mounting error to prevent the slide surface against friction and abrasion.

•These bearings have special resin thrust disk washers superior in wear and heat resistance between the sliding contact area of outer ring shoulders, stud head and side plate.

•These disk washers reduce friction and wear due to axial loads caused by misalignment.

•With Cage

•Hexagon Hole

•Sealed Type

Part Number
CF6WBR
CF6WBUUR
CF10-1WBUUR
CF12-1WBUUR
CF12WBUUR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Shape

฿ 1,233.00

IKO CAM FOLLOWER 1 Piece(s) Quote 10161163.663.65Shield Type

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -161163.663.65Seal Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -2612105.436.89Seal Shape

฿ 2,366.67

IKO CAM FOLLOWER 1 Piece(s) 60 Day(s) -3214127.919.79Seal Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -3014127.919.79Seal Shape

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With hex socket
Cam Follower Type Grease Nipple Mounting Tap Hole Type Material Carbon Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted