(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 3-Position Pressure Center |
---|---|---|---|---|---|
Voltage | DC24V | Number of Solenoids | Double | Mounting Orientation | Manifold Base |
Pipe Port Type | One-Touch Plumbing | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Direct Plumbing | Applicable Cylinder Dia.(Ø) | 40 or less | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Connecting Tube Diameter | Ø6 | Pressure Rating(MPa) | 0.2 to 0.7 |
Seal Type | Soft Seal | CV Value | 0.56 | Pilot Air Supply | Internal |
CE compliant | Non-compliant | Functions | Standard type (0.4 W) | Common specifications | Positive common |
Port plug mounting port | None | With/Without Manifold Block | None |
Please check the type/dimensions/specifications of the part 10-SQ2531-51-C6 in the 5-Port Solenoid Valve, Plug-in Type, Clean Series 10-SQ2000 Series series.
How can we improve?
How can we improve?