1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Direct-Acting, 3-Port Solenoid Valve, Clean Series, 10-S070 Series

Small Direct-Acting, 3-Port Solenoid Valve, Clean Series, 10-S070 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,552.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-S070B-5BC-M5
10-S070B-5CC
10-S070B-6DG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal CV Value Lead wire electrical entry Power consumption
(W)

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Single UseDC24VDirectMM50.011With plug lead, lamp and surge voltage suppressor0.35

฿ 1,552.95

SMC S TYPE 1 Piece(s) 55 Day(s) Unit for Manifold MountingDC24VManifold Base--0.016With plug lead, lamp and surge voltage suppressor0.5

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Unit for Manifold MountingDC12VManifold Base--0.011Grommet0.5

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Switching Type 2-Position Normally Closed Number of Solenoids Single
Specifications Low Vacuum Compatible / Low Current Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Linear Motion Poppet Pressure Rating(MPa) 1.0
Seal Type Soft Seal Manual Switch Not Provided Body type Base piping type / screw mount