(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type
Part Number |
---|
SGH433B-3025Y-5TZ-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | IP | Voltage | Sealing materials | Option | Body material | Bracket | Power consumption (W) | Valve type | Lead wire electrical entry | Integrated pilot valve | Manual operation type | Types of Related components | Connector entry direction | Specifications | Cable Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,597.78 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | 3-Port Universal | [Rc (R)] Rc | 1 | Linear Motion Type | 15.9 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | 3 ports (Reverse pressure specifications) | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 3 MPa | - |
Loading...
CE compliant | Compatible |
---|
How can we improve?
How can we improve?