1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Coolant Valve SGH Series (Part Number)

SMC MECHANICAL AIR VALVE

Coolant Valve SGH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type

Part Number
SGH430A-30G25Y-6TZD-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
IP Voltage Sealing materials Option Body material Bracket Power consumption
(W)
Valve type Lead wire electrical entry Integrated pilot valve Manual operation type Types of Related components Connector entry direction Specifications Cable Length
(mm)

฿ 42,424.08

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Electromagnetic TypeCoolantStandard3-Port UniversalG1Linear Motion Type15.9-12 V DCNBRWith light and surge voltage suppressorCast ironBracket on left side-3 portsConduit terminalV116Push turn lock type operated with screwdriver--Pressure range 0 to 3 MPa-

Loading...

  1. 1

Basic Information

CE compliant Compatible