(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type
Part Number |
---|
SGH121B-70G10Y-5DO-B1-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | IP | Voltage | Sealing materials | Option | Body material | Bracket | Power consumption (W) | Valve type | Lead wire electrical entry | Integrated pilot valve | Manual operation type | Types of Related components | Connector entry direction | Specifications | Cable Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,733.29 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | Right side mounting | Pressure range 0 to 7 MPa | - |
Loading...
CE compliant | Compatible |
---|
How can we improve?
How can we improve?