(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | IP | Voltage | Sealing materials | Option | Body material | Bracket | Power consumption (W) | Valve type | Lead wire electrical entry | Integrated pilot valve | Manual operation type | Types of Related components | Connector entry direction | Specifications | Cable Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,838.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,588.20 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,651.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,401.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,165.67 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on right side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,283.72 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | Right side mounting | Pressure range 0 to 7 MPa | - | ||
฿ 16,758.60 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,561.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,561.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,597.95 | SMC SGH TYPE | 1 Piece(s) | 5 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,427.55 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,668.95 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,230.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | 110 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | 110 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,892.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,641.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,641.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 21,140.57 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,561.85 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,705.05 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,454.75 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,588.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 21,328.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,337.56 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 21,428.76 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,418.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 21,394.99 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 110 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,418.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 110 V AC | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 220 V AC | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,651.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,624.30 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,705.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | DIN terminal (without connector) | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,758.60 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,300.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,812.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,561.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,518.91 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | Right side mounting | Pressure range 0 to 7 MPa | - | ||
฿ 22,384.43 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,597.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,347.65 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,427.55 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | - | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,705.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 16,838.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,588.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,588.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 21,560.21 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,668.95 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 7,922.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 6.3 | - | - | NBR | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,230.80 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | NBR | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 7,922.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 6.3 | - | 220 V AC | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,695.30 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | No bracket | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 26,733.29 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | Right side mounting | Pressure range 0 to 7 MPa | - | ||
฿ 17,883.15 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,632.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,963.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 7,922.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 6.3 | - | - | FKM | - | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 26,832.39 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,552.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | M12 connector (5 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 27,440.90 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | M12 connector (5 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 26,832.39 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | Left side mounting | Pressure range 0 to 7 MPa | - | ||
฿ 19,301.80 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | G | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 26,108.52 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 19,301.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | M12 connector (4 pin specification) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,883.15 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 26,206.84 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | 1 port side | Pressure range 0 to 7 MPa | - | ||
฿ 18,632.85 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,909.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,659.20 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 100 V AC | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,741.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 23,684.16 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 32 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | 200 V AC | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,722.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,472.20 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,695.30 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | No bracket | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 23,478.50 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | Bracket on left side | - | N.C. | DIN terminal (without connector) | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,883.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 5 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,906.21 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | Left side mounting | Pressure range 0 to 7 MPa | - | ||
฿ 18,632.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,632.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on right side | - | N.C. | DIN terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,963.05 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 18,712.75 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | Bracket on left side | - | N.C. | DIN terminal | V116 | Push turn lock type operated with screwdriver | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 22,284.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 23 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | - | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - | ||
฿ 17,909.50 | SMC SGH TYPE | 1 Piece(s) | 55 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Linear Motion Type | 7.5 | - | - | FKM | With light and surge voltage suppressor | Cast iron | No bracket | - | N.C. | Conduit terminal | V116 | Non-locking, push type | - | - | Pressure range 0 to 7 MPa | - |
Loading...
CE compliant | Compatible |
---|
How can we improve?
How can we improve?