(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ PVC pipes compatible: Union type, with PVC universal union
・ body material: CPVC, diaphragm material: PTFE
・ O-ring material: FKM, EPDM (selectable)
Part Number |
---|
LVP50-16A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Detailed type | Pilot port thread type | Rubber material | Pilot port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,031.65 | SMC LVP TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | None | Standard type | ø6 single-action fitting | FKM | Flow direction |
Loading...
Type | Air Operating Type | Applicable Fluid | Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Tube Connection |
Please check the type/dimensions/specifications of the part LVP50-16A in the PVC-Made Air Operated Valve LVP Series series.
Part Number |
---|
LVP50-16A-1 |
LVP50-16A-2 |
LVP50-16A-3 |
LVP50-16A-N |
LVP50-16A-N1 |
LVP50-16A-N3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Detailed type | Pilot port thread type | Rubber material | Pilot port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,530.20 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | With flow rate adjustment | Standard type | ø6 single-action fitting | FKM | Flow direction | ||
฿ 11,350.90 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | With bypass | Standard type | ø6 single-action fitting | FKM | Flow direction | ||
฿ 12,850.30 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | With flow rate adjustment and bypass | Standard type | ø6 single-action fitting | FKM | Flow direction | ||
฿ 8,031.65 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | None | Standard type | ø6 single-action fitting | EPDM | Flow direction | ||
฿ 9,530.20 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | With flow rate adjustment | Standard type | ø6 single-action fitting | EPDM | Flow direction | ||
฿ 12,850.30 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø22 | - | With flow rate adjustment and bypass | Standard type | ø6 single-action fitting | EPDM | Flow direction |
How can we improve?
How can we improve?