(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Low dust generation, oil-free, metal-free
・ Operating Fluids: Air, water, deionized water (pure water), diluent, detergent
・ Isolated structure
A partition seal separates the solenoid drive from the used operating fluid range
・ Easy piping
· Prevents residual liquid
・ No flow rate adjustment required
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Tube Dia. | Voltage | Lead wire length (mm) | Liquid-contacting parts material | Piping |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 315.35 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 300 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 600 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 878.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 300 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 600 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 931.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 803.25 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 300 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 600 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 1,000 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 300 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 910.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 600 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 931.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | - | 1,000 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | 12 V DC | 300 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | 12 V DC | 600 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | 12 V DC | 300 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 910.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Others | - | 12 V DC | 600 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 921.78 | SMC LVMK TYPE | 1 Piece(s) | 3 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 300 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 600 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 878.05 | SMC AIR CYLINDER | 1 Piece(s) | Same day | Normally Closed | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 300 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 600 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 803.25 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 6,873.95 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 910.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Normally Closed | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 803.25 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 300 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 600 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 300 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 910.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 600 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 931.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 315.35 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: EPDM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: FKM | Direct piping type (bottom piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 300 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 600 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 1,000 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 300 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 910.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 600 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | - | 1,000 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 12 V DC | 300 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 12 V DC | 600 | Poppet/seal: EPDM | Base Mounted Type | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 12 V DC | 300 | Poppet/seal: FKM | Base Mounted Type | ||
฿ 921.81 | SMC LVMK TYPE | 1 Piece(s) | 3 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 300 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 600 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 300 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 600 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | - | 1,000 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 803.25 | SMC LVMK TYPE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 878.05 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: EPDM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 300 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 600 | Poppet/seal: FKM | Direct piping type (Side piping) | ||
฿ 856.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Tube Connection | ø3.2 | 12 V DC | 1,000 | Poppet/seal: FKM | Direct piping type (Side piping) |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water | Operating Environment | No oil |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | 5::50 | Number of Solenoids | Single Solenoid |
Body Material | Resin | Acquired Standards | CE | Power consumption(W) | 3 |
How can we improve?
How can we improve?