(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Base mounted type valve.
[Features]
・ Volume change of 0.01 μL or less when valve is opened/closed
・ A model with power saving circuit can be selected
・ Space saving
[Applications]
・ Optimal for various analysis/inspection equipment
Part Number |
---|
LVM155RY-5B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Detailed type | Lead wire length (mm) | CE compliant | Diaphragm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 397.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1.6 | DC24V | Standard Type | 300 | None | FKM |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | 0::50 | Number of Solenoids | Single Solenoid |
Body Material | Resin |
Please check the type/dimensions/specifications of the part LVM155RY-5B in the Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM15/150 Series series.
Part Number |
---|
LVM155RHY-5A-6 |
LVM155RHY-5A-6-Q |
LVM155RHY-5A-Q |
LVM155RY-5B-10 |
LVM155RY-5B-10-Q |
LVM155RY-5B-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Detailed type | Lead wire length (mm) | CE compliant | Diaphragm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,820.70 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1 | DC24V | High-pressure type | 600 | None | EPDM | ||
฿ 1,927.80 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1 | DC24V | High-pressure type | 600 | CE compliant | EPDM | ||
฿ 1,874.25 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1 | DC24V | High-pressure type | 300 | CE compliant | EPDM | ||
฿ 6,873.95 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1.6 | DC24V | Standard Type | 1,000 | None | FKM | ||
฿ 2,216.80 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1.6 | DC24V | Standard Type | 1,000 | CE compliant | FKM | ||
฿ 2,088.45 | 1 Piece(s) | 55 Day(s) | 3-Port Universal | Others | - | 1.6 | DC24V | Standard Type | 600 | None | FKM |
How can we improve?
How can we improve?