1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series (90-MGPM25-100)

SMC AIR CYLINDER

Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series (90-MGPM25-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
Products that can be used in all environments of the rechargeable battery manufacturing process will be prepared to contribute to improving productivity and reducing defects

[90-Series, restricts the materials used]
・ It prevents mixing of different materials by the restriction of materials
(Copper-based metal, zinc, nickel, nickel plating, zinc chromate)
・ Mounting dimensions are the same as the standard series

[91-Series, material restriction + lubrication retention function (Lubretainer)]
・ The lifespan has been improved compared to the standard specifications by adding a lubricant holding function. In addition, it is now possible to deal with low dew points up to -40°C
・ Mounting dimensions are not compatible with 90-Series

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
90-MGPM25-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

฿ 7,524.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 251000.1 to 1Rechargeable battery compatible series (limited materials used)Without auto switch--Slide bearing-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material

Please check the type/dimensions/specifications of the part 90-MGPM25-100 in the Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series series.

Products with similar specification

Part Number
90-MGPL16-175
90-MGPL16-175-A90L
90-MGPM25-20-M9BWL
90-MGPM32-50-M9BWLS
90-MGPM40-50
90-MGPM40-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

฿ 12,020.80

1 Piece(s) 55 Day(s) 161750.12 to 1Rechargeable battery compatible series (limited materials used)Without auto switch--Ball bushing bearing-

฿ 13,092.80

1 Piece(s) 55 Day(s) 161750.12 to 1Rechargeable battery compatible series (limited materials used)A9032Ball bushing bearing-

฿ 8,804.00

1 Piece(s) 55 Day(s) 25200.1 to 1Rechargeable battery compatible series (limited materials used)M9BW32Slide bearing-

฿ 10,477.60

1 Piece(s) 55 Day(s) -500.1 to 1Rechargeable battery compatible series (limited materials used)M9BW31Slide bearing-

฿ 10,236.00

1 Piece(s) 55 Day(s) 40500.1 to 1Rechargeable battery compatible series (limited materials used)Without auto switch--Slide bearing-

฿ 10,768.80

1 Piece(s) 55 Day(s) 40750.1 to 1Rechargeable battery compatible series (limited materials used)Without auto switch--Slide bearing-