1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Guide Cylinder, Compatible With Rechargeable Battery 25A-MGP Series (25A-MGPL20-70Z)

SMC AIR CYLINDER

Compact Guide Cylinder, Compatible With Rechargeable Battery 25A-MGP Series (25A-MGPL20-70Z)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-MGPL20-70Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing

฿ 11,318.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 20700.1 to 1RcWithout auto switch--Ball bushing

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material

Please check the type/dimensions/specifications of the part 25A-MGPL20-70Z in the Compact Guide Cylinder, Compatible With Rechargeable Battery 25A-MGP Series series.

Products with similar specification

Part Number
25A-MGPL16-175Z-M9NL
25A-MGPL20-20Z-M9B
25A-MGPL20-50Z
25A-MGPL25-150Z
25A-MGPL25-30Z
25A-MGPL40-50Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing

฿ 8,942.40

1 Piece(s) 55 Day(s) 161750.12 to 1-M9N32Ball bushing

฿ 7,212.80

1 Piece(s) 55 Day(s) 20200.1 to 1RcM9B0.52Ball bushing

฿ 6,451.20

1 Piece(s) 55 Day(s) 20500.1 to 1RcWithout auto switch--Ball bushing

฿ 9,342.40

1 Piece(s) 55 Day(s) 251500.1 to 1RcWithout auto switch--Ball bushing

฿ 6,832.00

1 Piece(s) 55 Day(s) 25300.1 to 1RcWithout auto switch--Ball bushing

฿ 16,732.80

1 Piece(s) 55 Day(s) 40500.1 to 1RcWithout auto switch--Ball bushing