(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,885.64 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 350 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,225.40 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 350 | Built-in magnet | Rc | M9BW | 3 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,017.93 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 400 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,225.24 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,421.97 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 485 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,314.67 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | - | 500 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,318.01 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | - | 700 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,037.54 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 900 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,441.58 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 950 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,890.30 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 11 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,692.27 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 15 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,640.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 25 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,707.89 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 25 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,849.68 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 50 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,002.40 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 75 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,293.74 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 85 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,078.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,842.37 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 100 | Built-in magnet | Rc | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,111.33 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,063.40 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Built-in magnet | Rc | A93 | 3 | 4 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,659.96 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Built-in magnet | Rc | B54 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,228.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Built-in magnet | Rc | C73 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,861.98 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 100 | Built-in magnet | Rc | M9BA | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,230.79 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 115 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,230.79 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 125 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,323.46 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 125 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 11,833.05 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 1,450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,563.30 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,913.30 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 150 | Built-in magnet | Rc | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,130.94 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 150 | Built-in magnet | Rc | M9BA | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,188.37 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 150 | Built-in magnet | Rc | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,652.58 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 175 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,814.40 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 175 | Built-in magnet | Rc | A93 | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,657.16 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,426.82 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Built-in magnet | Rc | A93 | 3 | 4 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,926.73 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 250 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,249.69 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,465.25 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,884.86 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 350 | Built-in magnet | Rc | B54 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 9,167.36 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Built-in magnet | Rc | M9B | 0.5 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 9,268.67 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Built-in magnet | Rc | M9N | 0.5 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,734.21 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,528.13 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Built-in magnet | Rc | A93 | 3 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,724.63 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 400 | Built-in magnet | Rc | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,109.06 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,888.30 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 450 | Built-in magnet | Rc | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,996.50 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 580 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,978.65 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 600 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,524.87 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 40 | 680 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,063.40 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 780 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,796.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 25 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,699.37 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 30 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,922.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 50 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,185.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 50 | Built-in magnet | Rc | M9B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,555.62 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 50 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,517.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 50 | Built-in magnet | Rc | M9N | 0.5 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,265.00 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 52 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,265.00 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 60 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,596.42 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 60 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,798.44 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 60 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,335.31 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 65 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,636.00 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 50 | 65 | Built-in magnet | Rc | M9BV | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,048.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 75 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,987.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 75 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,175.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 100 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 6,462.38 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 110 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,301.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 125 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 9,061.60 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 125 | Built-in magnet | Rc | B64 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,446.03 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 125 | Built-in magnet | Rc | C73 | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,428.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 9,605.18 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 50 | 150 | Built-in magnet | Rc | H7B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,834.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 150 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 3,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 160 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 9,048.04 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Nylon tarpaulin | None | - | ||
฿ 5,610.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 200 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Nylon tarpaulin | None | - | ||
฿ 12,050.36 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 200 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Nylon tarpaulin | None | - | ||
฿ 3,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,123.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 200 | Built-in magnet | Rc | H7B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 10,074.62 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 200 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,760.67 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 50 | 218 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,724.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 230 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 7,580.38 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 250 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,880.80 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 50 | 250 | Built-in magnet | Rc | M9B | 0.5 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 10,444.75 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Nylon tarpaulin | None | - | ||
฿ 5,971.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 300 | Built-in magnet | Rc | A90 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Nylon tarpaulin | None | - | ||
฿ 4,185.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 5,123.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 300 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,716.29 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 330 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 10,176.62 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 50 | 330 | Built-in magnet | Rc | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 8,695.53 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 50 | 350 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function / With speed adjustment function | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.18 to 1.0 | Stroke Type | Standard Type | Specification of cylinder | Air-hydro type |
How can we improve?
How can we improve?