(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,316.77 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 20 | 125 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 1,280.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 25 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 1,551.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,722.05 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 25 | 250 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 1,876.00 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 25 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 2,815.17 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | - | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 2,655.75 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 45 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 2,831.41 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 75 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,183.53 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | - | 100 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,284.24 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 125 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,157.34 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,463.23 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 225 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,590.91 | SMC AIR CYLINDER | 1 Piece(s) | 21 Day(s) | - | 250 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,991.01 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,219.95 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | - | 400 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,051.70 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 50 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 2,183.20 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 100 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,609.87 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,859.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 2,760.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 6,295.61 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,103.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | - | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,228.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 65 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,481.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 125 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 19,702.62 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 1,450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 7,123.05 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 3,860.80 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 50 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,365.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 4,871.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 400 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 10,128.39 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 450 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 6,891.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 750 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 15,708.33 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 950 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 8,008.54 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 60 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 8,035.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 100 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 8,931.32 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 9,569.70 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 63 | 250 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 10,045.16 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 300 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - | ||
฿ 10,512.27 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 63 | 350 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function / With speed adjustment function | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.18 to 1.0 | Stroke Type | Standard Type | Specification of cylinder | Air-hydro type |
How can we improve?
How can we improve?