1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type (Part Number)

SMC AIR CYLINDER

Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,064.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDG1BH63-100Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Connector type

฿ 3,806.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 63100Built-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function With Intermediate Stop Function / With speed adjustment function Environment, Applications Low Speed Cushion Rubber cushion
Operating Pressure(MPa) 0.18 to 1.0 Stroke Type Standard Type Specification of cylinder Air-hydro type

Please check the type/dimensions/specifications of the part CDG1BH63-100Z in the Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type series.

Products with similar specification

Part Number
CDG1BH20-100Z-M9BL
CDG1BH20-115Z
CDG1BH20-115Z-M9BWL
CDG1BH63-100Z-M9BL
CDG1BH63-125FZ
CDG1BH63-125KZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Connector type

฿ 5,114.10

1 Piece(s) 21 Day(s) 20100Built-in magnetRcM9B32Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

฿ 2,522.80

1 Piece(s) 21 Day(s) 20115Built-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

฿ 2,832.00

1 Piece(s) 55 Day(s) 20115Built-in magnetRcM9BW32Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

฿ 10,551.68

1 Piece(s) 25 Day(s) 63100Built-in magnetRcM9B32Without bracketWithout bracketBasic typeMale rod endWithout rod bootNone-

฿ 7,434.91

1 Piece(s) 25 Day(s) 63125Built-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeFemale rod endWithout rod bootNone-

฿ 10,116.78

1 Piece(s) 25 Day(s) 63125Built-in magnetRcWithout auto switch--Without bracketWithout bracketBasic typeMale rod endHeat-resistant tarpaulinNone-