(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.
Part Number |
---|
CDG1FH40-200Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,859.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod-end flange type | Male rod end | Without rod boot | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function / With speed adjustment function | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.18 to 1.0 | Stroke Type | Standard Type | Specification of cylinder | Air-hydro type |
How can we improve?
How can we improve?