(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Low hydraulic cylinder of 1.0 MPa or less]
The use with the Air Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to the hydraulic unit while using air equipment such as valves.
Part Number |
---|
CDG1UH40-300Z-A93L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,734.40 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 300 | Built-in magnet | Rc | A93 | 3 | 2 | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function / With speed adjustment function | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.18 to 1.0 | Stroke Type | Standard Type | Specification of cylinder | Air-hydro type |
Please check the type/dimensions/specifications of the part CDG1UH40-300Z-A93L in the Standard Air Cylinder Double Acting / Single Rod CG1 Series Air Hydro Type series.
Part Number |
---|
CDG1BH20-100Z-M9BL |
CDG1BH20-115Z |
CDG1BH20-115Z-M9BWL |
CDG1UH40-85Z |
CDG1UH50-100Z-B53L |
CDG1UH50-150Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,114.10 | 1 Piece(s) | 21 Day(s) | 20 | 100 | Built-in magnet | Rc | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,522.80 | 1 Piece(s) | 21 Day(s) | 20 | 115 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 2,832.00 | 1 Piece(s) | 55 Day(s) | 20 | 115 | Built-in magnet | Rc | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Without rod boot | None | - | ||
฿ 4,320.66 | 1 Piece(s) | 45 Day(s) | 40 | 85 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - | ||
฿ 9,882.23 | 1 Piece(s) | 25 Day(s) | 50 | 100 | Built-in magnet | Rc | B53 | 3 | 2 | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - | ||
฿ 3,608.00 | 1 Piece(s) | 55 Day(s) | 50 | 150 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | Without bracket | Rod end trunnion type | Male rod end | Without rod boot | None | - |
How can we improve?
How can we improve?