(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Grease film formed on piston rod surface to improve durability.
· Prevents entry of dust and contaminants.
· The number of operation cycles can be improved even in a general environment.
Part Number |
---|
CDQ2A32M-75DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Mounting bolt | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,165.60 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | - | 75 | -10~70 | Standard (rod-end female thread) | Auto switch | - | - | Without bracket | Both ends tapped | Without mounting bolt | - | N/A |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.05 to 1.0 | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CDQ2A32M-75DZ in the Thin Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod, CQ2 Series series.
Part Number |
---|
CDQ2A100M-10DZ-M9BWVS |
CDQ2A100M-20DMZ |
CDQ2A100M-20DMZ-M9BV |
CDQ2A32M-75DZ-M9B |
CDQ2A32M-75DZ-M9BL |
CDQ2A32M-75DZ-M9BV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Body Options | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Mounting bolt | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,258.33 | 1 Piece(s) | 35 Day(s) | 100 | 10 | - | Standard (rod-end female thread) | M9BWV | 0.5 | 1 | Without bracket | Both ends tapped | Without mounting bolt | - | N/A | ||
฿ 14,502.32 | 1 Piece(s) | 20 Day(s) | 100 | 20 | -10~70 | Male rod end | Auto switch | - | - | Without bracket | Both ends tapped | Without mounting bolt | - | N/A | ||
฿ 16,845.85 | 1 Piece(s) | 25 Day(s) | 100 | 20 | - | Male rod end | M9BV | 0.5 | 2 | Without bracket | Both ends tapped | Without mounting bolt | - | N/A | ||
฿ 4,373.60 | 1 Piece(s) | 55 Day(s) | - | 75 | - | Standard (rod-end female thread) | M9B | 0.5 | 2 | Without bracket | Both ends tapped | Without mounting bolt | - | N/A | ||
฿ 8,411.24 | 1 Piece(s) | 25 Day(s) | - | 75 | - | Standard (rod-end female thread) | M9B | 3 | 2 | Without bracket | Both ends tapped | Without mounting bolt | - | N/A | ||
฿ 8,478.18 | 1 Piece(s) | 25 Day(s) | - | 75 | - | Standard (rod-end female thread) | M9BV | 0.5 | 2 | Without bracket | Both ends tapped | Without mounting bolt | - | N/A |
How can we improve?
How can we improve?