1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power King (D105)

BAN VBELTD

Power King (D105)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Material: Rubber
• Tensile Cord Material: Polyester

Download(PDF)

  • ※BANDO CHEMICALWebサイトへリンクします。
Part Number
D105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Series Effective Circumference Length
(mm)
Thickness
(mm)
Width
(mm)

฿ 988.33

BAN VBELTD 1 Piece(s) 8 Day(s) D266719.031.7

Loading...

  1. 1

Basic Information

Number of Tracks 1 Rows Properties Standard

Please check the type/dimensions/specifications of the part D105 in the Power King series.

Products with similar specification

Part Number
A142
A152
A173
D120
D140
D160
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBelt Series Effective Circumference Length
(mm)
Thickness
(mm)
Width
(mm)

฿ 293.33

1 Piece(s) 8 Day(s) A3607812.7

฿ 313.33

1 Piece(s) 8 Day(s) A3861812.7

฿ 358.33

1 Piece(s) 9 Day(s) A4394812.7

฿ 1,130.00

1 Piece(s) Same day D304819.031.7

฿ 1,318.33

1 Piece(s) 8 Day(s) D355619.031.7

฿ 1,506.67

1 Piece(s) 8 Day(s) D406419.031.7