(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boost your system with modularization.
Dual element construction provides long life.
[Features]
・ Integrated filter and oil mist filter.
Part Number |
---|
C3070-[8G,8N,8,10G,10N,10]-W |
C3070-[8G,8N,8,10G,10N,10]-W-[M1,M,Z] |
C3070-[8G,8N,8,10G,10N,10]-W-[M1,M,Z]X1 |
C3070-[8G,8N,8,10G,10N,10]-W-F1 |
C3070-[8G,8N,8,10G,10N,10]-W-F1[M1,M,Z] |
C3070-[8G,8N,8,10G,10N,10]-W-F1[M1,M,Z]X1 |
C3070-[8G,8N,8,10G,10N,10]-W-F1X1 |
C3070-[8G,8N,8,10G,10N,10]-W-F |
C3070-[8G,8N,8,10G,10N,10]-W-F[M1,M,Z] |
C3070-[8G,8N,8,10G,10N,10]-W-F[M1,M,Z]X1 |
C3070-[8G,8N,8,10G,10N,10]-W-FX1 |
C3070-[8G,8N,8,10G,10N,10]-W-X1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-[M1,M,Z] |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-[M1,M,Z]X1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F1[M1,M,Z] |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F1[M1,M,Z]X1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F1X1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F[M1,M,Z] |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-F[M1,M,Z]X1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-FX1 |
C4070-[8G,8N,8,10G,10N,10,15G,15N,15,20G,20N,20]-W-X1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Bowl Material | Flow Direction | Filter, Drain Storage Capacity (cm3) | Drain Cock | Filter Drain Type | Bowl material details | Max. Flow (㎥/min) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Drain Cock | - | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Drain Cock | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Drain Cock | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Auto drain | Standard (NC) | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Auto drain | Standard (NC) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Auto drain | Standard (NC) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Auto drain | Standard (NC) | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Auto drain | Standard (NO) | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Standard Flow (Left→Right) | 45 | Manual Auto drain | Standard (NO) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Auto drain | Standard (NO) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Auto drain | Standard (NO) | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | Resin / Metal | Back Flow(Right→Left) | 45 | Manual Drain Cock | - | Polycarbonate | 0.23 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Drain Cock | - | Polycarbonate | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Drain Cock | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Drain Cock | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Auto drain | Standard (NC) | Polycarbonate | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Auto drain | Standard (NC) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Auto drain | Standard (NC) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Auto drain | Standard (NC) | Polycarbonate | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Auto drain | Standard (NO) | Polycarbonate | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Standard Flow (Left→Right) | 80 | Manual Auto drain | Standard (NO) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Auto drain | Standard (NO) | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Auto drain | Standard (NO) | Polycarbonate | 0.5 | White | ||
- | F.R.L UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/4 | Resin / Metal | Back Flow(Right→Left) | 80 | Manual Drain Cock | - | Polycarbonate | 0.5 | White |
Loading...
Regulator Unit Combination | Filter + Mist Filter + Micro-Mist Filter | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Bowl Guard | Presence |
How can we improve?
How can we improve?