(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Wetted part SUS316L
・ It is suitable for a wide range of fluids
・ Analog Output (Voltage/Current)
・ Face seal or compression fittings can be selected
Part number | ISE75H | |
---|---|---|
Rated pressure range | 0 to 15 MPa | |
Display / set pressure range * | 0.5 to 15 MPa | |
Pressure resistance | 45 MPa | |
Display / set pressure resolution | 0.1 MPa | |
Compatible fluid | A liquid or gas that does not corrode SUS304, SUS430 and SUS630 | |
Power supply voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection) | |
Current consumption | 55 mA or less (At no load) | |
Switch output | — | Output specifications-27: 2 settings, NPN open collector 2 outputs (Pin number: 2, 4) Output specifications-43: 1 setting, NPN open collector 1 output (Pin number: 4) + PNP open collector 1 output (Pin number: 2)^*1) Output specifications-65: PNP open collector 1 output (Pin number: 4) Output specifications-67: 2 settings, PNP open collector 2 outputs (Pin number: 2, 4) |
Maximum load current | 80 mA | |
Maximum applied voltage | 30 V (at NPN output) | |
Residual voltage | 1 V or less (with load current of 80 mA) | |
Response time | 2.5 ms (With anti-chattering function: 20 ms, 160 ms, 640 ms, 1,000 ms, 2,000 ms selected) | |
Short circuit protection | Equipment | |
Repeatability | ±0.5%F.S. | |
Hysteresis | Hysteresis mode Window comparator mode | Variable (0 to variable) |
Display method | 3-digit 7-segment display, 2-color display (red/green), can be linked with a switch, sampling cycle: 5 times/1 s | |
Display accuracy | ±2% F.S. ±1 digit (At 25°C ±3°C) | |
Operation indicator light | OUT1: Lights when ON (Green) OUT2: Lights when ON (Red: output specifications -27, -67) | |
Function | Anti-chattering function, display unit switching function, zero clear function, key lock function | |
Environmental resistance | Protective structure | IP67^*2) |
Fluid temperature range | -5 to 80°C (Do not condense and freeze) | |
Operating temperature range | During operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze) | |
Operating humidity range | Operating/stored: 35 to 85% RH (no condensation) | |
Withstand Voltage | 250 V AC, for 1 minute between live parts and housing | |
Insulation resistance | 50 MΩ or more (with 50 V DC insulation resistance tester) between live parts and housing | |
Temperature characteristics (25°C standard: within the operating temperature range) | ±3%F.S. | |
Standards | CE UL/CSA (E216656) RoHS | |
Material of parts in contact with fluid | Pressure sensor | SUS630 |
Fitting part | SUS304 (Pipe connection diameter Rc1/4) SUS430 (Pipe connection diameter NPT 1/4, G 1/4) | |
Pipe connection diameter | 02: Rc1/4 N02: NPT1/4 F02: G 1/4 (IS01179)^*3) | |
Lead wire with connector | Oilproof cable with M12 4-pin pre-wired connector, 4 cores, ø4, 5 m, conductor outer diameter: 0.72 mm insulator outer diameter: 1.14 mm | |
Weight | 225 g (Pipe connection diameter Rc1/4) 210 g (Pipe connection diameter NPT 1/4, G 1/4) | |
145 g (lead with M12 4-pin pre-wire connector) |
*1) NPN output and PNP output operate with 1 set value.
*2) An FKM gasket is used to seal the product housing.
*3) G1/4 is compatible with ISO1179-1.
Part Number |
---|
ISE75H-02-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method | Plumbing Thread Type | Number of Output Points | Liquid contact parts material | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,197.85 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | None | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) |
Loading...
Type | Pressure Switch | Fluid Type | Air / Water / Lubricant / Nitrogen Gas / Argon | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Plumbing Thread Nominal | 1/4 | Fluid Characteristics | Noncorrosive |
Pressure Resistant(MPa) | 45 | Operating Temperature Range(°C) | -5::50 | Operating Humidity Range(%) | 35::85 |
Number of Input Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Rated Pressure Range | 0 to 15 MPa |
Please check the type/dimensions/specifications of the part ISE75H-02-27 in the 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids series.
Part Number |
---|
ISE75H-02-27-A |
ISE75H-02-27-L |
ISE75H-02-27-LA |
ISE75H-02-27-M |
ISE75H-02-27-MA |
ISE75H-02-27-ML |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output Method | Plumbing Thread Type | Number of Output Points | Liquid contact parts material | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,369.55 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | Yes | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
฿ 10,127.75 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | None | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
฿ 10,298.60 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | Yes | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
฿ 9,197.85 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | None | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
฿ 9,369.55 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | Yes | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
฿ 10,127.75 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | None | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) |
How can we improve?
How can we improve?