(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Setting is possible while checking measurement
・ IO-Link
・ Diagonal display is adopted
Visibility at various mounting positions is ensured
・ Display rotation mechanism is adopted
The display can be rotated 336° after installation
Part Number |
---|
ISE75G-02-L2-MSB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Type | Pressure Resistant (MPa) | Unit Specifications | Bracket | Lead Wire | Option | Instruction Manual | Calibration Certificate | Pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,084.99 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | [Rc (R)] Rc | 5 | SI unit fixed | Bracket B | Lead wire with M12 connector (Straight, 5 m) | No orifice | Yes | None | 0 to 2 MPa |
Loading...
Type | Pressure Switch | Fluid Type | Air / Water | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Output Method | Switch | Pipe Port Type | Female Thread | Plumbing Thread Nominal | 1/4 |
Operating Temperature Range(°C) | -5::50 | Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 |
Number of Output Points | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Liquid contact parts material | Aluminum | Output Specification | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) |
How can we improve?
How can we improve?