1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series (Part Number)

SMC PRESSURE/FLOW SENSOR

3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,226.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Setting is possible while checking measurement
・ IO-Link
・ Diagonal display is adopted
Visibility at various mounting positions is ensured
・ Display rotation mechanism is adopted
The display can be rotated 336° after installation

Part Number
ISE70G-02-L2-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Type Pressure Resistant
(MPa)
Unit Specifications Bracket Lead Wire Option Instruction Manual Calibration Certificate Pressure range

฿ 8,512.75

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) [Rc (R)] Rc30With unit conversion functionNoneLead wire with M12 connector (Straight, 5 m)No orificeYesNone0 to 1 MPa

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air / Water Sensor, Monitor Structure Integrated shape
Output Method Switch Pipe Port Type Female Thread Plumbing Thread Nominal 1/4
Operating Temperature Range(°C) -5::50 Operating Humidity Range(%) 35::85 Number of Input Points 1
Number of Output Points 2 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Liquid contact parts material Aluminum Output Specification IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)

Please check the type/dimensions/specifications of the part ISE70G-02-L2-S in the 3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series series.

Products with similar specification

Part Number
ISE70G-02-L2-MK
ISE70G-02-L2-ML
ISE70G-02-L2-MLA
ISE70G-02-L2-SA
ISE70G-02-L2-SB
ISE70G-02T-L2-MB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Type Pressure Resistant
(MPa)
Unit Specifications Bracket Lead Wire Option Instruction Manual Calibration Certificate Pressure range

฿ 2,233.80

1 Piece(s) 55 Day(s) [Rc (R)] Rc30SI unit fixedNoneNoneNo orificeYesYes0 to 1 MPa

฿ 8,512.75

1 Piece(s) 55 Day(s) [Rc (R)] Rc3SI unit fixedNoneLead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 1 MPa

฿ 8,684.45

1 Piece(s) 55 Day(s) [Rc (R)] Rc3SI unit fixedBracket A (ISE75 [H] compatible product)Lead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 1 MPa

฿ 8,512.75

1 Piece(s) 55 Day(s) [Rc (R)] Rc30With unit conversion functionBracket A (ISE75 [H] compatible product)Lead wire with M12 connector (Straight, 5 m)No orificeYesNone0 to 1 MPa

฿ 8,512.75

1 Piece(s) 55 Day(s) [Rc (R)] Rc30With unit conversion functionBracket BLead wire with M12 connector (Straight, 5 m)No orificeYesNone0 to 1 MPa

฿ 8,512.75

1 Piece(s) 55 Day(s) [Rc (R)] Rc30SI unit fixedBracket BNoneWith orificeYesNone0 to 1 MPa