(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protection Structure | Application | Unit Specifications | Details Type | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,179.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | None | Yes | None | ||
฿ 3,596.35 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 2,226.15 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | None | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 5,644.39 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | None | Yes | ||
฿ 5,173.41 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | None | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 5,610.62 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | Yes | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective cover | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | Yes | ||
฿ 3,058.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | None | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Bracket A (Vertical mounting) | Yes | None | ||
฿ 4,399.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Panel-mount adapter | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Panel-mount adapter + Front protective cover | Yes | None | ||
฿ 3,473.95 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,571.70 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,547.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective cover | Yes | None | ||
฿ 4,466.64 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | None | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Bracket B (Horizontal mounting) | Yes | None | ||
฿ 3,596.35 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 5,644.39 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | Yes | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,669.45 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | None | None | ||
฿ 3,058.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | None | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Bracket A (Vertical mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Panel-mount adapter | Yes | None | ||
฿ 4,870.08 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,571.70 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | Yes | ||
฿ 3,571.70 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | Yes | ||
฿ 4,971.39 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | Yes | ||
฿ 3,669.45 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective cover | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | None | Yes | None | ||
฿ 4,937.62 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | None | Yes | Yes | ||
฿ 5,038.33 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 5,173.41 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | Yes | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Bracket A (Vertical mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | None | Yes | Yes | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 5,005.16 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | None | Yes | None | ||
฿ 5,038.33 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,694.10 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | For positive pressure [0 to 1.0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 11,243.80 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Cable / Code | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Lead wire with M12 connector | - | - | - | ||
฿ 3,003.90 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | None | Yes | None | ||
฿ 3,396.60 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 3 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,003.90 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,003.90 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 5,684.28 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | Yes | ||
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | Yes | ||
฿ 4,372.05 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | None | Yes | None | ||
฿ 4,506.53 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Bracket A (vertical mounting) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Panel-mount adapter | Yes | None | ||
฿ 4,943.74 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | Yes | ||
฿ 4,540.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | None | Yes | None | ||
฿ 3,396.60 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,489.25 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 5,213.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | None | Yes | None | ||
฿ 4,506.53 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Bracket A (vertical mounting) | Yes | None | ||
฿ 4,943.74 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 5,078.82 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting) | Yes | None | ||
฿ 5,078.82 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | None | ||
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting) | Yes | Yes | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective cover | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | None | None | ||
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | None | Yes | None | ||
฿ 6,562.85 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | SI unit fixed | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 5,111.99 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit conversion function | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | None | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit switching function (default: psi) | - | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) | Yes | Yes | ||
฿ 3,466.30 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit switching function (default: psi) | - | None | Yes | None | ||
฿ 4,843.03 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 32 Day(s) | Pressure Switch | Air | [Integrated Type] Integrated shape | Switch | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 MPa | -5~50 | 35~85 | 1 | 1 | DC | Resin + Metal | Digital | Digital | Presence | CE | IP65 | Vacuum Pressure [-0.1 to 0 MPa] | With unit switching function (default: psi) | - | None | Yes | Yes |
Loading...
How can we improve?
How can we improve?