(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A
[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type
Part Number |
---|
SV2A00-5W1U-02 |
SV2A00-5W1U-02F |
SV2B00-5W1U |
SV2C00-5W1U |
SV2C00-5W1U-02F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,653.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | [Rc (R)] Rc | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 300 mm | - | None | None | None | ||
฿ 5,653.35 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | G | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 300 mm | - | None | None | None | ||
฿ 5,136.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.O. + N.O.) | DC24V | [Single] Single | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | - | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 300 mm | - | None | None | None | ||
฿ 5,136.55 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.O.) | DC24V | [Single] Single | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | - | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 300 mm | - | None | None | None | ||
฿ 5,653.35 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.O.) | DC24V | [Single] Single | Manifold Base | G | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 300 mm | - | None | None | None |
Loading...
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
How can we improve?
How can we improve?