(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A
[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type
Part Number |
---|
SV2A00-5W7U-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,142.10 | SMC SV TYPE | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Single Use | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Direct | [Rc (R)] Rc | Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | None | M12 waterproof connector, cable length 5,000 mm | SV2000 | None | None | None |
Loading...
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SV2A00-5W7U-02 in the 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series series.
Part Number |
---|
SV1100-5FU-C-C3 |
SV1100-5FU-C-C6 |
SV1100-5FU-C-N1 |
SV2A00-5W7U-02F |
SV2A00-5W7U-02N |
SV2A00-5W7UD-02F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,424.65 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | [Single] Single | Manifold Base | One-Touch Plumbing | Standard / Lubrication Free / Low Current | Self-Recovery (Pressure Differential Return) | - | Ø3.2 | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | None | - | None | With manifold block for 16 type cassette base type | Double wiring | ||
฿ 3,424.65 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | [Single] Single | Manifold Base | One-Touch Plumbing | Standard / Lubrication Free / Low Current | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | 0.24 | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | None | - | None | With manifold block for 16 type cassette base type | Double wiring | ||
฿ 3,424.65 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Single Use | 2-Position Pressure | DC24V | [Single] Single | Direct | One-Touch Plumbing | Lubrication Free / Low Current | Self-Recovery (Pressure Differential Return) | - | Ø1/8 | 0.15 to 0.7 | - | Internal | Non-Locking | Non-locking, push type | With indicator light and surge voltage suppressor | None | None | SV1000 | None | With manifold block for 16 type cassette base type | Double wiring | ||
฿ 6,142.10 | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | G | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 5,000 mm | - | None | None | None | ||
฿ 6,142.10 | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | NPT | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Non-Locking | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 5,000 mm | - | None | None | None | ||
฿ 6,142.10 | 1 Piece(s) | 55 Day(s) | Dual 3-Port Valve | Manifolds | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | G | Standard / Lubrication Free / Low Current | Self-Recovery (Spring Return) | 1/4 | - | 0.15 to 0.7 | - | Internal | Lock | - | With indicator light and surge voltage suppressor | - | M12 waterproof connector, cable length 5,000 mm | - | None | None | None |
How can we improve?
How can we improve?