1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, SV1000/2000/3000/4000 Series (Part Number)

SMC SV TYPE

5-Port Solenoid Valve, SV1000/2000/3000/4000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A

[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type

Part Number
SV2200R-5W4U-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

฿ 5,462.95

SMC SV TYPE 1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position PressureDC24VDoubleDirect[Rc (R)] RcLubrication Free / Low CurrentSelf-Retaining1/4--0.1 to 0.7-ExternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 2,000 mmSV2000NoneNoneNone

Loading...

  1. 1

Basic Information

Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SV2200R-5W4U-02 in the 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series series.

Products with similar specification

Part Number
SV1100-5FU-C-C3
SV1100-5FU-C-C6
SV1100-5FU-C-N1
SV2200R-5W7U-02
SV2300-5FR
SV2300-5FRD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

฿ 3,424.65

1 Piece(s) 55 Day(s) 5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø3.20.15 to 0.7-InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

฿ 3,424.65

1 Piece(s) 55 Day(s) 5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.24InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

฿ 3,424.65

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position PressureDC24V[Single] SingleDirectOne-Touch PlumbingLubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

฿ 5,707.75

1 Piece(s) 55 Day(s) 5-Port ValveSingle Use2-Position PressureDC24VDoubleDirect[Rc (R)] RcLubrication Free / Low CurrentSelf-Retaining1/4--0.1 to 0.7-ExternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 5,000 mmSV2000NoneNoneNone

฿ 4,321.40

1 Piece(s) 55 Day(s) 5-Port ValveManifolds3-Position Closed CenterDC24VDoubleManifold Base-Standard / Lubrication Free / Low CurrentSelf-Recovery (Spring Return)--0.2 to 0.7-InternalNon-Locking-With surge voltage suppressor-None-NoneNoneNone

฿ 4,321.40

1 Piece(s) 55 Day(s) 5-Port ValveManifolds3-Position Closed CenterDC24VDoubleManifold Base-Standard / Lubrication Free / Low CurrentSelf-Recovery (Spring Return)--0.2 to 0.7-InternalLock-With surge voltage suppressor-None-NoneNoneNone