(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[21-Series, Copper-Free / Fluorine-Free / Silicone -Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )
Part Number |
---|
10-AR60K-10BG-Y-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,639.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Relief | [Provided] Presence | Rc | 1 | [(Right)] Left→Right | Rc | 1 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 60 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle upward | Clean series |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard |
Please check the type/dimensions/specifications of the part 10-AR60K-10BG-Y-B in the Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B series.
Part Number |
---|
10-AR20-02B-B |
10-AR20-02B-N-B |
10-AR20-02BE4-YZA-B |
20-AR20-02BG-B |
20-AR20-02G-1-B |
20-AR20K-01B-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,042.10 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Clean series | ||
฿ 2,575.50 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Not Provided] Non-relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Clean series | ||
฿ 2,763.40 | 1 Piece(s) | 55 Day(s) | Available in Clean | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Switch] Digital pressure switch | 20 | With Bracket | 0.05 to 0.85 MPa | Digital pressure switch:having unit switching function | Handle upward | Clean series | ||
฿ 2,253.35 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Copper and Fluorine Unavailable Specifications | ||
฿ 2,639.25 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | None | 0.02 to 0.2 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Copper and Fluorine Unavailable Specifications | ||
฿ 628.15 | 1 Piece(s) | 55 Day(s) | Copper-free/Fluorine-free | [Provided] Relief | [Provided] Presence | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Copper and Fluorine Unavailable Specifications |
How can we improve?
How can we improve?