1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B (Part Number)

SMC REGULATOR

Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 628.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone -Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

Part Number
10-AR50-10G-R-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

฿ 2,639.25

SMC REGULATOR 1 Piece(s) 55 Day(s) Available in Clean[Provided] ReliefNoRc1[(Left)] Right→LeftRc1[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)50None0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard

Please check the type/dimensions/specifications of the part 10-AR50-10G-R-B in the Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B series.

Products with similar specification

Part Number
10-AR20-02B-B
10-AR20-02B-N-B
10-AR20-02BE4-YZA-B
10-AR50-F06E4-YZA-B
10-AR50-N06BG-NY-B
10-AR50-N06G-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

฿ 1,042.10

1 Piece(s) 55 Day(s) Available in Clean[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

฿ 2,575.50

1 Piece(s) 55 Day(s) Available in Clean[Not Provided] Non-reliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

฿ 2,763.40

1 Piece(s) 55 Day(s) Available in Clean[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[With Pressure Switch] Digital pressure switch20With Bracket0.05 to 0.85 MPaDigital pressure switch:having unit switching functionHandle upwardClean series

฿ 2,639.25

1 Piece(s) 55 Day(s) Available in Clean[Provided] ReliefNoG3/4[(Right)] Left→RightG3/4[With Pressure Switch] Digital pressure switch50None0.05 to 0.85 MPaDigital pressure switch:having unit switching functionHandle upwardClean series

฿ 2,639.25

1 Piece(s) 55 Day(s) Available in Clean[Not Provided] Non-reliefNo[NPT] NPT3/4[(Right)] Left→Right[NPT] NPT3/4[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)50With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle upwardClean series

฿ 2,639.25

1 Piece(s) 55 Day(s) Available in Clean[Provided] ReliefNo[NPT] NPT3/4[(Right)] Left→Right[NPT] NPT3/4[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)50None0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series