1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B (Part Number)

SMC REGULATOR

Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 908.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-AR50-F10-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

฿ 2,639.25

SMC REGULATOR 1 Piece(s) 55 Day(s) [Provided] ReliefNoG1[(Right)] Left→RightG150None0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Pressure Gauge No Pressure Gauge

Please check the type/dimensions/specifications of the part 25A-AR50-F10-B in the Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B series.

Products with similar specification

Part Number
25A-AR20-02B-B
25A-AR20-02B-R-B
25A-AR20-02B-RY-B
25A-AR50-N10-B
25A-AR50K-06B-B
25A-AR50K-10B-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipExhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

฿ 1,817.30

1 Piece(s) 55 Day(s) [Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/420Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward

฿ 2,639.25

1 Piece(s) 55 Day(s) [Provided] ReliefNoRc1/4[(Left)] Right→LeftRc1/420Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward

฿ 2,639.25

1 Piece(s) 55 Day(s) [Provided] ReliefNoRc1/4[(Left)] Right→LeftRc1/420Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle upward

฿ 2,639.25

1 Piece(s) 55 Day(s) [Provided] ReliefNo[NPT] NPT1[(Right)] Left→Right[NPT] NPT150None0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward

฿ 2,639.25

1 Piece(s) 55 Day(s) [Provided] Relief[Provided] PresenceRc3/4[(Right)] Left→RightRc3/450Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward

฿ 2,639.25

1 Piece(s) 55 Day(s) [Provided] Relief[Provided] PresenceRc1[(Right)] Left→RightRc150Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward