(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The product image is for illustration purposes. Please note that it is different from the actual product.
Please use this when replacing the bowl assembly only with the body connected to piping.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size of Body | O-Ring, Gasket Material | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,941.40 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 450C | FKM | With drain guide / NPT 1/4 | Yes | AFF11C/AM450C/AMD450C/AMH450C/AMG450C | ||
฿ 1,998.35 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 450C | NBR | With drain guide / NPT 1/4 | None | AFF11C/AM450C/AMD450C/AMH450C/AMG450C | ||
฿ 2,170.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 450C | NBR | With drain guide / NPT 1/4 | Yes | AFF11C/AM450C/AMD450C/AMH450C/AMG450C | ||
฿ 1,618.40 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 450C | NBR | With drain guide / NPT 1/4 | Yes | AFF11C/AM450C/AMD450C/AMH450C/AMG450C | ||
฿ 1,675.35 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain cock / M5 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,998.35 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain cock / M5 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,455.65 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain cock / M5 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,627.35 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain cock / M5 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,170.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain cock / M5 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,227.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain cock / M5 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,398.70 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain cock / M5 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,846.20 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain cock / M5 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,741.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.C. auto drain / ø10 mm | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,464.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | N.C. auto drain / ø10 mm | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,969.90 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.C. auto drain / ø10 mm | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,741.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.C. (normally closed) no drain exhaust when not pressurized / ø3/8 inch | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,464.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | N.C. (normally closed) no drain exhaust when not pressurized / ø3/8 inch | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,969.90 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.C. (normally closed) no drain exhaust when not pressurized / ø3/8 inch | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,646.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.O. auto drain / ø10 mm | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,369.40 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | N.O. auto drain / ø10 mm | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,598.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | N.O. auto drain / ø10 mm | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,874.70 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.O. auto drain / ø10 mm | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,646.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.O. (normally open) with drain exhaust when not pressurized / ø3/8 inch | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,369.40 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | N.O. (normally open) with drain exhaust when not pressurized / ø3/8 inch | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 3,598.05 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | N.O. (normally open) with drain exhaust when not pressurized / ø3/8 inch | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,874.70 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | N.O. (normally open) with drain exhaust when not pressurized / ø3/8 inch | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,283.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | ERROR:#N/A | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,789.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / Rc1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,113.10 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / Rc1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,569.55 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / Rc1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,741.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / Rc1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,283.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / Rc1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,341.75 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / Rc1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,512.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / Rc1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,960.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / Rc1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,789.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / G1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,113.10 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / G1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,569.55 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / G1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,741.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / G1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,283.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / G1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,341.75 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / G1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,512.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / G1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,960.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / G1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,789.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / NPT 1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,113.10 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / NPT 1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,569.55 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / NPT 1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,741.25 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | FKM | With drain guide / NPT 1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,283.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain guide / NPT 1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,341.75 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / NPT 1/4 | None | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,512.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain guide / NPT 1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 1,960.95 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain guide / NPT 1/4 | Yes | AFF22C/AM550C/AMD550C/AMH550C/AMG550C | ||
฿ 2,208.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | With drain cock / M5 | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 3,179.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | N.O. auto drain / ø10 mm | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 3,179.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | N.O. (normally open) with drain exhaust when not pressurized / ø3/8 inch | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 2,322.20 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | With drain guide / Rc1/4 | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 2,322.20 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | With drain guide / G1/4 | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 2,322.20 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | With drain guide / NPT 1/4 | None | AFF37B/AM650/AMD650/AMH650/AMG650 | ||
฿ 6,662.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 850 | NBR | With drain cock / Rc 3/8 | None | AFF75B/AM850/AMD850/AMH850/AMG850 | ||
฿ 7,633.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 850 | NBR | N.O. auto drain / Rc3/8 | None | AFF75B/AM850/AMD850/AMH850/AMG850 | ||
฿ 7,633.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 850 | NBR | N.O. auto drain / G3/8 | None | AFF75B/AM850/AMD850/AMH850/AMG850 | ||
฿ 7,633.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 850 | NBR | N.O. auto drain / NPT3/8 | None | AFF75B/AM850/AMD850/AMH850/AMG850 | ||
฿ 685.10 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 150C | NBR | With drain cock / M5 | None | AME150C/AMF150C | ||
฿ 932.45 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 150C | FKM | With drain cock / M5 | None | AME150C/AMF150C | ||
฿ 1,237.60 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 150C | NBR | With drain cock / M5 | None | AME150C/AMF150C | ||
฿ 856.80 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 150C | NBR | With drain cock / M5 | Yes | AME150C/AMF150C | ||
฿ 780.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 250C | NBR | With drain cock / M5 | None | AME250C/AMF250C | ||
฿ 1,027.65 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 250C | FKM | With drain cock / M5 | None | AME250C/AMF250C | ||
฿ 1,332.80 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 250C | NBR | With drain cock / M5 | None | AME250C/AMF250C | ||
฿ 952.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 250C | NBR | With drain cock / M5 | Yes | AME250C/AMF250C | ||
฿ 1,104.15 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 350C | NBR | With drain cock / M5 | None | AME350C/AMF350C | ||
฿ 1,351.50 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 350C | FKM | With drain cock / M5 | None | AME350C/AMF350C | ||
฿ 1,655.80 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 350C | NBR | With drain cock / M5 | None | AME350C/AMF350C | ||
฿ 1,275.00 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 350C | NBR | With drain cock / M5 | Yes | AME350C/AMF350C | ||
฿ 1,332.80 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 450C | NBR | With drain cock / M5 | None | AME450C/AMF450C | ||
฿ 1,770.55 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 450C | FKM | With drain cock / M5 | None | AME450C/AMF450C | ||
฿ 2,341.75 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 450C | NBR | With drain cock / M5 | None | AME450C/AMF450C | ||
฿ 1,503.65 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 450C | NBR | With drain cock / M5 | Yes | AME450C/AMF450C | ||
฿ 1,675.35 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain cock / M5 | None | AME550C/AMF550C | ||
฿ 2,113.10 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | FKM | With drain cock / M5 | None | AME550C/AMF550C | ||
฿ 2,684.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | For medium pressure air (1.6 MPa specifications) | 550C | NBR | With drain cock / M5 | None | AME550C/AMF550C | ||
฿ 1,846.20 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 550C | NBR | With drain cock / M5 | Yes | AME550C/AMF550C | ||
฿ 2,208.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 650 | NBR | With drain cock / M5 | None | AME650/AMF650 | ||
฿ 6,662.30 | CASE ASSY | 1 Piece(s) | 55 Day(s) | None | 850 | NBR | With drain cock / Rc 3/8 | None | AME850/AMF850 |
Loading...
Type | Case assembly |
---|
How can we improve?
How can we improve?