1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Mist Separator, Clean and Low Dust Generation 10-/20-/21-AFD-A Series (Part Number)

Micro Mist Separator, Clean and Low Dust Generation 10-/20-/21-AFD-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 943.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

Part Number
10-AFD20-F02-J-A
10-AFD30-02-J-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Bowl Guard Size of Body Drain Outlet

฿ 943.50

SMC FILTER 1 Piece(s) 55 Day(s) 120[G] GNo20Drain guide 1/8

฿ 1,118.60

SMC FILTER 1 Piece(s) 55 Day(s) -[Rc (R)] RcPresence30Drain guide 1/4

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.01μm
Plumbing Thread Nominal 1/4 Operating Environment Clean Room Specifications (Prevent dust) Drain Cock No
Bowl Material Nylon Case Flow Direction From Left to Right Specifications Clean series
Accessory None Pressure Unit Name plate and case caution plate units: Mpa