1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Separator / Micro Mist Separator Compatible With Rechargeable Batteries 25A-AFM-A/AFD-A Series

SMC FILTER

Mist Separator / Micro Mist Separator Compatible With Rechargeable Batteries 25A-AFM-A/AFD-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,338.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

 
Part Number
25A-AFM40-06-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,338.80

SMC FILTER 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.3μm
Treatment Air Flow Rate(l/min) 1100 Connection Type Rc Plumbing Thread Nominal 3/4
Operating Environment Standard Drain Cock Manual Bowl Material Nylon Case
Bowl Guard Presence Flow Direction From Left to Right Size of Body 40
Accessory Without optional mounting parts Pressure Unit Name plate and case caution plate units: Mpa

Please check the type/dimensions/specifications of the part 25A-AFM40-06-A in the Mist Separator / Micro Mist Separator Compatible With Rechargeable Batteries 25A-AFM-A/AFD-A Series series.