1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Separator, Rechargeable Battery Compatible, 25A-AM Series

SMC FILTER

Mist Separator, Rechargeable Battery Compatible, 25A-AM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,238.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating and zinc plating with copper base are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease is used, it can be used at -70°C. Performance improvement in low dew point environment.

Part Number
25A-AM650-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,238.80

SMC FILTER 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.3μm
Connection Type Rc Plumbing Thread Nominal 1 1/2 Operating Environment Standard
Drain Cock Manual Bowl Guard No Flow Direction From Left to Right
Size of Body 650 Accessory None Drain Outlet With drain cock
Clogging Checker None

Please check the type/dimensions/specifications of the part 25A-AM650-14 in the Mist Separator, Rechargeable Battery Compatible, 25A-AM Series series.