1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Odor Removal Filter Clean Series 10-AMF Series (10-AMF-EL150)

AIR FILTER

Odor Removal Filter Clean Series 10-AMF Series (10-AMF-EL150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Activated carbon fiber elements effectively remove odors from compressed air. It is used in areas where odors are disliked, such as for cleanrooms.
・ Odors of compressed air are removed and it is easy to replace and install the activated carbon fiber elements which have large adsorption areas.
・ Modular coupling is possible for 10-AMF150C to 550C.

Part Number
10-AMF-EL150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory Compatible Models

฿ 1,827.50

AIR FILTER 1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF150C

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10-AMF-EL150 in the Odor Removal Filter Clean Series 10-AMF Series series.

Products with similar specification

Part Number
10-AMF-EL250
10-AMF-EL350
10-AMF-EL450
10-AMF-EL550
10-AMF-EL650
10-AMF-EL850
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory Compatible Models

฿ 2,322.20

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF250C

฿ 2,759.95

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF350C

฿ 5,310.80

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF450C

฿ 7,385.65

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF550C

฿ 8,794.10

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF650

฿ 10,888.50

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)10-AMF850