(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Activated carbon fiber elements effectively remove odors from compressed air. It is used in areas where odors are disliked, such as for cleanrooms.
・ Odors of compressed air are removed and it is easy to replace and install the activated carbon fiber elements which have large adsorption areas.
・ Modular coupling is possible for 10-AMF150C to 550C.
Part Number |
---|
10-AMF350C-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,921.05 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | No | No | 0.05~1.0 | [(Right)] From Left to Right | None | 350C | None | - |
Loading...
Please check the type/dimensions/specifications of the part 10-AMF350C-04 in the Odor Removal Filter Clean Series 10-AMF Series series.
Part Number |
---|
10-AMF-EL450 |
10-AMF-EL550 |
10-AMF-EL650 |
10-AMF350C-04B |
10-AMF350C-04B-R |
10-AMF350C-F04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,310.80 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | 10-AMF450C | ||
฿ 7,385.65 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | 10-AMF550C | ||
฿ 8,794.10 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | 10-AMF650 | ||
฿ 4,054.50 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | No | No | 0.05~1.0 | [(Right)] From Left to Right | None | 350C | With Bracket | - | ||
฿ 4,054.50 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | No | No | 0.05~1.0 | [(Left)] Right→Left | None | 350C | With Bracket | - | ||
฿ 3,921.05 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [G] G | 1/2 | Clean Room Specifications (Prevent dust) | No | No | 0.05~1.0 | [(Right)] From Left to Right | None | 350C | None | - |
How can we improve?
How can we improve?