1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Mist Separator Clean Series 10-AME Series (Part Number)

AIR FILTER

Super Mist Separator Clean Series 10-AME Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Aerosol-like oil particles are separated and adsorbed, and the oil-lubricated compressed air is changed to oil-less air or equivalent.
・ Please use the product for filtration of compressed air for applications requiring highly clean air, such as painting lines, compressed air for cleanrooms, and compressed air for equipment for which contact with oils must be avoided.
・ The replacement time of filter elements is displayed with color change so that the replacement time can be visually checked.
・ Modular coupling is possible for 10-AME150C to 550C.

Part Number
10-AME250C-03-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Compatible Models

฿ 2,113.10

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Left)] Right→LeftNone250CNoneNBR-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10-AME250C-03-R in the Super Mist Separator Clean Series 10-AME Series series.

Products with similar specification

Part Number
10-AME-EL450
10-AME-EL550
10-AME-EL650
10-AME250C-03B
10-AME250C-03B-R
10-AME250C-F03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Compatible Models

฿ 3,179.00

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR10-AME450C

฿ 4,131.00

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR10-AME550C

฿ 5,653.35

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR10-AME650

฿ 2,246.55

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone250CWith BracketNBR-

฿ 2,246.55

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Left)] Right→LeftNone250CWith BracketNBR-

฿ 2,113.10

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[G] G3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone250CNoneNBR-