(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Aerosol-like oil particles are separated and adsorbed, and the oil-lubricated compressed air is changed to oil-less air or equivalent.
・ Please use the product for filtration of compressed air for applications requiring highly clean air, such as painting lines, compressed air for cleanrooms, and compressed air for equipment for which contact with oils must be avoided.
・ The replacement time of filter elements is displayed with color change so that the replacement time can be visually checked.
・ Modular coupling is possible for 10-AME150C to 550C.
Part Number |
---|
10-AME450C-06B-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,308.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 2000 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | None | 450C | With Bracket | NBR | - |
Loading...
Please check the type/dimensions/specifications of the part 10-AME450C-06B-R in the Super Mist Separator Clean Series 10-AME Series series.
Part Number |
---|
10-AME-EL450 |
10-AME-EL550 |
10-AME-EL650 |
10-AME450C-F04 |
10-AME450C-N04 |
10-AME550C-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,179.00 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | 10-AME450C | ||
฿ 4,131.00 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | 10-AME550C | ||
฿ 5,653.35 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | 10-AME650 | ||
฿ 9,099.25 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 2000 | [G] G | 1/2 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | None | NBR | - | ||
฿ 9,099.25 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 2000 | [NPT] NPT | 1/2 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | None | NBR | - | ||
฿ 11,383.20 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.01μm | 3700 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 550C | None | NBR | - |
How can we improve?
How can we improve?