1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series (Part Number)

AIR FILTER

Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
10-AMH250C-03B-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

฿ 3,598.05

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Left)] Right→LeftAcceptableNone250CWith BracketNBRNone-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10-AMH250C-03B-JR in the Micro Mist Separator With Pre-Filter, Clean, Copper-Free / Fluorine-Free Specifications, 10/20-AMH Series series.

Products with similar specification

Part Number
10-AMH-EL450
10-AMH-EL550
10-AMH-EL650
10-AMH250C-03B-JT
10-AMH250C-N03B-J
10-AMH350C-03-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Compatible Models

฿ 5,235.15

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR-10-AM450C

฿ 6,643.60

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR-10-AM550C

฿ 7,176.55

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBR-10-AM650

฿ 4,263.60

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CWith BracketNBRYes-

฿ 3,598.05

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm-[NPT] NPT3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone250CWith BracketNBRNone-

฿ 4,759.15

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.01μm1000[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone350CNoneNBRNone-