1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series (Part Number)

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 780.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
20-AM450C-06BC-T
20-AM450C-06BD
20-AM450C-06C
20-AM450C-06D
20-AM550C-06BC
20-AM550C-06BD
20-AM550C-06D
20-AM650-10BD
20-AM650-10D-T
20-AM850-14D-T
20-AM850-20B
20-AM850-20BD
20-AM850-20D
20-AM850-20D-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

฿ 6,947.90

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.C. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CWith BracketNBRYes--

฿ 6,376.70

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CWith BracketNBRNone--

฿ 6,205.85

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.C. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CNoneNBRNone--

฿ 6,167.60

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CNoneNBRNone--

฿ 8,070.75

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm3700[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.C. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone550CWith BracketNBRNone--

฿ 8,033.35

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm3700[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone550CWith BracketNBRNone--

฿ 7,728.20

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm3700[Rc (R)] Rc3/4Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone550CNoneNBRNone--

฿ 11,059.35

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone650With BracketNBRNone--

฿ 11,154.55

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone650NoneNBRYes--

฿ 26,345.75

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm12000[Rc (R)] Rc1 1/2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone850NoneNBRYes--

฿ 26,554.85

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm12000[Rc (R)] Rc2Non-Purple Specification (Prevent form Copper Ion Generating)[Manual Type] ManualNoPipe connection type0.05~1.0[(Right)] From Left to RightNone850With BracketNBRNone--

฿ 26,821.75

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm12000[Rc (R)] Rc2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone850With BracketNBRNone--

฿ 25,812.80

AIR FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm12000[Rc (R)] Rc2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone850NoneNBRNone--

฿ 26,345.75

MIST SEPARATOR 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air0.3μm12000[Rc (R)] Rc2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone850NoneNBRYes--

Loading...