(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
Part Number |
---|
10-AM450C-04B-JT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Clogging Checker | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,195.25 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.3μm | 2200 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | With Bracket | NBR | Yes | - | - |
Loading...
Please check the type/dimensions/specifications of the part 10-AM450C-04B-JT in the Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series series.
Part Number |
---|
10-AM-EL450 |
10-AM-EL550 |
10-AM-EL650 |
10-AM450C-06-J |
10-AM450C-06-JF |
10-AM450C-06-JR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Clogging Checker | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,265.25 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | None | NBR | None | Glass fiber and others | 10-AM450C | ||
฿ 2,893.40 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | None | NBR | None | Glass fiber and others | 10-AM550C | ||
฿ 3,864.10 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | None | NBR | None | Glass fiber and others | 10-AM650 | ||
฿ 6,319.75 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | None | NBR | None | - | - | ||
฿ 7,157.85 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 450C | None | FKM | None | - | - | ||
฿ 6,319.75 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 0.3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | No | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | None | 450C | None | NBR | None | - | - |
How can we improve?
How can we improve?