1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressed Air Preparation Filter AFF/AM/AMD Series (Part Number)

SMC FILTER

Compressed Air Preparation Filter AFF/AM/AMD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color

Part Number
AFF80D-F14-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

฿ 15,156.35

SMC FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air1μm11000[G] G1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain80DBracket1-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AFF80D-F14-B in the Compressed Air Preparation Filter AFF/AM/AMD Series series.

Products with similar specification

Part Number
AFF-EL90D
AFF70D-10
AFF70D-10-B
AFF80D-F14-H
AFF80D-F14-H-B
AFF80D-F14-J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

฿ 3,187.50

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------90D--AFF element

฿ 7,395.00

1 Piece(s) 3 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DNone1-

฿ 7,761.35

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DBracket1-

฿ 31,668.34

1 Piece(s) 18 Day(s) [Standard] StandardGeneral Dry Air1μm11000[G] G1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.6AcceptableStainless SteelWith auto drain80DNone1.6-

฿ 15,730.10

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air1μm11000[G] G1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.6AcceptableStainless SteelWith auto drain80DBracket1.6-

฿ 30,456.82

1 Piece(s) 18 Day(s) [Standard] StandardGeneral Dry Air1μm11000[G] G1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.6AcceptableStainless SteelWith drain guide80DNone1.6-