(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color
Part Number |
---|
AFF70D-N10-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max. Operating Pressure (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,761.35 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [NPT] NPT | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | Bracket | 1 | - |
Loading...
Please check the type/dimensions/specifications of the part AFF70D-N10-B in the Compressed Air Preparation Filter AFF/AM/AMD Series series.
Part Number |
---|
AFF-EL90D |
AFF70D-10 |
AFF70D-10-B |
AFF70D-N14 |
AFF80D-14 |
AFF80D-14-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | Operating Pressure Range (MPa) | Inline Filter, Element Replacement | Inline Filter, Case Material | Specifications | Size of Body | Accessory | Max. Operating Pressure (MPa) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,187.50 | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | 90D | - | - | AFF element | ||
฿ 7,395.00 | 1 Piece(s) | 3 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [Rc (R)] Rc | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | None | 1 | - | ||
฿ 7,761.35 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [Rc (R)] Rc | 1 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | Bracket | 1 | - | ||
฿ 18,123.63 | 1 Piece(s) | 18 Day(s) | [Standard] Standard | General Dry Air | 1μm | 7000 | [NPT] NPT | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 70D | None | 1 | - | ||
฿ 14,312.30 | 1 Piece(s) | 3 Day(s) | [Standard] Standard | General Dry Air | 1μm | 11000 | [Rc (R)] Rc | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 80D | None | 1 | - | ||
฿ 15,156.35 | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 1μm | 11000 | [Rc (R)] Rc | 1 1/2 | Standard | [Auto Float Type] N.O. Automatic Drain | No | 0.1~1.0 | Acceptable | Stainless Steel | With auto drain | 80D | Bracket | 1 | - |
How can we improve?
How can we improve?