1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay Equipment Shuttle Valve VR1210/1220 Series

Relay Equipment Shuttle Valve VR1210/1220 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It is a relay device for controlling the pneumatic signal line.
・ This valve is also called an OR valve, and when air is supplied to either of the IN sides, it is output from OUT.
・ For different pressures, the pressure from the high pressure side is output to the OUT side.

 
Part Number
VR1210-01
VR1210-F01
VR1210-N01
VR1220-02
VR1220-F02
VR1220-N02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread type Connection port size Body size

฿ 426.40

VALVE 1 Piece(s) 3 Day(s) Rc1/81/8 standard

฿ 426.40

SMC SHUTTLE VALVE 1 Piece(s) 55 Day(s) G1/81/8 standard

฿ 426.40

SMC SHUTTLE VALVE 1 Piece(s) 55 Day(s) NPT1/81/8 standard

฿ 477.60

VALVE 1 Piece(s) Same day Rc1/41/4 standard

฿ 477.60

SMC SHUTTLE VALVE 1 Piece(s) 55 Day(s) G1/41/4 standard

฿ 477.60

SMC SHUTTLE VALVE 1 Piece(s) 55 Day(s) NPT1/41/4 standard

Loading...

  1. 1

Basic Information

Type Relay Device