Auto Drain Valve AD402-A Series

Brand :
SMC
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
[Features]
・ Achieves improved contaminant resistance and longer lifespan.
・ Condensate discharge UP
・ Two-layer structure
・ Weight reduction
・ Reduction of maintenance space
· Improved maintenance performance
・ Adopted transparent case guard
Auto Drain Valve AD402-A Series Specifications
| Model | AD402-A |
|---|---|
| Auto drain type | Float type |
| Auto drain valve type | N.C. (Normally closed: Drain port is closed when no pressure is applied) N.O. (Normally open: Drain port is open when pressure is not applied) |
| Applicable Fluids | Compressed Air |
| Ambient Temperature and Operating Fluid Temperature | −5 to 60°C (no freezing) |
| Guaranteed Pressure Resistance | 1.5 MPa |
| Maximum Operating Pressure | 1.0 MPa |
| Operating pressure range^* | N.C.: 0.15 to 1.0 MPa N.O.: 0.1 to 1.0 MPa |
| Connection port size | 1/4, 3/8, 1/2 |
| 3/8 | 3/8 |
| Case material | Polycarbonate |
| Case guard material | Polycarbonate |
| Weight | 0.46 kg |
| External color | Urban white |
Model Number Notation Method of Auto Drain Valve AD402-A Series

Drawing of Auto Drain Valve AD402-A Series
