1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metering Valve With Silencer for Food Manufacturing Process SMW-FP1 Series (Part Number)

Metering Valve With Silencer for Food Manufacturing Process SMW-FP1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 751.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination.
[Features]
・ Silencer and throttle valve integrated.

 
Part Number
SMW-10A-FP1
SMW-15A-FP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Mounting Screw Effective Sectional Area
(mm2)
Flow Rate
(l/min)
Effective Sectional Area【classification】
(mm2)
O.D.
(Ø)

฿ 751.47

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 46 Day(s) 3/8251700~3025

฿ 808.45

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 46 Day(s) 1/2392600~4028

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Main Body Brass Pipe Connection Bore Dia. R
Cover Presence Element Felt Silencing Effect(dB) 20