1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joplastar R

JOPLASTAR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 716.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-lightweight, excellent operability and durability.
Water specifications.
[Features]
・ You can use it with confidence even in food factories.
・ Uses the Food Sanitation Act of Japan compliant materials.
[Applications]
・ Active in various situations such as cleaning kitchen equipment, automobiles, and portable toilets.

 
Part Number
TD-100HW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 716.86

JOPLASTAR 10 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard / Flow Rate Adjusting
Connection Type of Air Supply Port JS-02 Plug Connecting Port Type of Nozzle Male thread Body Material Polypropylene
Nozzle Material Polypropylene Max. Operating Pressure(MPa) 0.7 Operating Temperature Range (Air )(℃) 0 to 50