1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow Fiber Membrane Air Filter (Tube Fitting Type)

JOPLASTAR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,585.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inline filter with micron rating of 0.01 micron.
Provides a clean air environment by shutting out contaminants and water droplets flowing out of the piping.
Also use it to support the main filter system.
[Features]
・ Demonstrates excellent contaminant capture ability.
・ Achieve a long life.
・ Secures a large flow rate with low pressure loss.
・ Supports small size, lightweight, and compact space saving.
・ The manufacturer supports various connections according to the place of use.
[Applications]
・ For air blow and air piping for precision measuring instruments, analytical equipment, semiconductor manufacturing, printing/painting equipment and general tools, medical science, dentistry, food / optical parts, etc.

 
Part Number
TF-20N-T8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,585.81

JOPLASTAR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Filter Max. Operating Pressure(MPa) 0.8 Full Length(mm) 81
Filtration Accuracy(μ) 0.01 O.D.(φ) 8 Operating Temperature Range (Air )(℃) 5 to 50

Please check the type/dimensions/specifications of the part TF-20N-T8 in the Hollow Fiber Membrane Air Filter (Tube Fitting Type) series.