(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination. Elbow type speed controller with quick-connect fitting.
[Features]
・ Used as a speed controller.
・ Meter-in and Meter-out are available.
・ General-purpose elbow type.
・ Standard type and low speed type are available.
・ As standard, brass parts are electroless nickel plating. Flame-retardant resin is used.
[Applications]
・ The opening/closing speed and speed of cylinders, cylinder valves, sanitary valves, etc., are adjusted by adjusting the flow rate with the needle rotation.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Control Direction | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Applicable Tube O.D. (φ) | Max. Flow (l/min) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 572.30 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/8 | 4 | 190 | |||
฿ 576.20 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/8 | 6 | 240 | |||
฿ 808.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 45 Day(s) | Meter-In | R | R1/8 | 6 | 240 | |||
฿ 572.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/8 | 8 | 240 | |||
฿ 808.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 45 Day(s) | Meter-In | R | R1/8 | 8 | 240 | |||
฿ 646.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/4 | 6 | 430 | |||
฿ 876.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 45 Day(s) | Meter-In | R | R1/4 | 6 | 430 | |||
฿ 647.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/4 | 8 | 470 | |||
฿ 876.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 45 Day(s) | Meter-In | R | R1/4 | 8 | 470 | |||
฿ 647.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/4 | 10 | 470 | |||
฿ 791.28 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R3/8 | 6 | 650 | |||
฿ 794.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R3/8 | 8 | 930 | |||
฿ 1,138.37 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | Meter-In | R | R3/8 | 8 | 930 | ||
฿ 795.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R3/8 | 10 | 1000 | |||
฿ 1,017.92 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 8 Day(s) | Meter-In | R | R3/8 | 10 | 1000 | |||
฿ 795.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R3/8 | 12 | 1000 | |||
฿ 893.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/2 | 10 | 1500 | |||
฿ 894.71 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | R | R1/2 | 12 | 1600 | |||
฿ 418.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | M | M5 | 4 | 80 | |||
฿ 649.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-In | M | M5 | 4 | 80 | |||
฿ 418.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 9 Day(s) | Meter-Out | M | M5 | 6 | 80 |
Loading...
Main Body Shape | Elbow | Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings |
---|---|---|---|---|---|
Material | Polybutylene terephthalate | Knob Type | With Flat-Blade Screwdriver Groove | Environment, Applications | Standard |
Thread Material | Brass | Lock Nut Type | Ring Nut | Operating Pressure Range(MPa) | 0.05::1 |
Flow Rate Characteristics | Standard Type | Applicable Fluids | Air |
How can we improve?
How can we improve?